NEW

MAXXDRIVE® XD Parallel Gear Units

  • Performance: 2.0 - 1,250 HP
  • Torque range: 132,800 - 991,300 lbf-in
  • Housing with extended center distance
  • 3- and 4-stage
  • Ideally suited for hoist applications
  • Housing optimized for downward forces
  • Inspection cover
Sizes: 5
Ratio: 22.4:1 - 355:1

The MAXXDRIVE® XD industrial gear unit is available as a three- and four-stage helical gear unit. The housing design succeeds follows the proven UNICASE housing principle and has been specially optimised for external loads. Due to the elongated arrangement of gear stages, the housing has a large centre distance, enabling a U-shaped drive design. Especially with lifting gear drives, the cable drum and the motor can thus easily be arranged on the same side of the gearbox. Furthermore, the housings are equipped with an inspection cover as standard.

 

Many options are adopted from our tried and tested modular industrial gear unit series, so that delivery times are similar to those for our standard MAXXDRIVE® industrial gear units. We offer short planning and delivery times. This is made possible through our experts' extensive knowledeg of the specific requirements for every application, as well as optimised stocking of components.

  • Input design: IEC/NEMA motor adapter or free input shaft
  • Foot-mounting or bolt-on mounting (with torque arm)
  • Various output shafts available: Solid shaft, hollow shaft (key/shrink disc), DIN5480
  • Second input shaft optionally available
  • Brake attachment via input flange or brake console
  • Output coupling (drum coupling) available

  • Optimised housing for external loads
  • Extended centre distance
  • Input and output shafts can be adapted to customers' dimensions
  • Inspection cover
  • Great reliability
  • Long service life
  • Identical installation dimensions (3- and 4-stage)
  • High precision

B1050 - MAXXDRIVE Industrial gear unit


B1050 - MAXXDRIVE Industrial gear unit
  • Download 英語
Documentation Details

B2050 - ATEX - MAXXDRIVE Industrial Gear Units


B2050 - ATEX - MAXXDRIVE Industrial Gear Units
  • Download 英語
Documentation Details

G1050 - MAXXDRIVE Industrial Gear


G1050 - MAXXDRIVE Industrial Gear
  • Download 英語
Documentation Details

A6035 - Drive solutions for the crane industry


A6035 - Drive solutions for the crane industry
  • Download 英語
Documentation Details

MAXXDRIVE® XD Parallel Gear Units - MAXXDRIVE® XD Parallel Gear Units


MAXXDRIVE® XD Parallel Gear Units - MAXXDRIVE® XD Parallel Gear Units
  • Download 英語
Documentation Details

Industrial Gear Unit Options Catalog - Industrial Gear Unit Options Catalog


Industrial Gear Unit Options Catalog - Industrial Gear Unit Options Catalog
  • Download 英語
Documentation Details

PL1050 - Options - Parts List - Industrial Gear Units - Options


PL1050 - Options - Parts List - Industrial Gear Units - Options
  • Download 英語
Documentation Details

PL1050 - SK 11207-SK 11507 - Spare Parts - MAXXDRIVE Industrial Gear Units


PL1050 - SK 11207-SK 11507 - Spare Parts - MAXXDRIVE Industrial Gear Units
  • Download 英語
Documentation Details

PL1050 - SK 9207-SK 10507 - Spare Parts - MAXXDRIVE Industrial Gear Units


PL1050 - SK 9207-SK 10507 - Spare Parts - MAXXDRIVE Industrial Gear Units
  • Download 英語
Documentation Details

Spare Parts Catalog Industrial Gear SK 9207-SK 10507 - Spare Parts - MAXXDRIVE Industrial Gear


Spare Parts Catalog Industrial Gear SK 9207-SK 10507 - Spare Parts - MAXXDRIVE Industrial Gear
  • Download 英語
Documentation Details

Spare Parts Catalog Industrial Gear SK13207-SK13507 - Spare Parts - MAXXDRIVE Industrial Gear


Spare Parts Catalog Industrial Gear SK13207-SK13507 - Spare Parts - MAXXDRIVE Industrial Gear
  • Download 英語
Documentation Details

Spare Parts Catalog Industrial Gear SK7207-SK8507 - Spare Parts - MAXXDRIVE Industrial Gear Unit


Spare Parts Catalog Industrial Gear SK7207-SK8507 - Spare Parts - MAXXDRIVE Industrial Gear Unit
  • Download 英語
Documentation Details

Spare Parts Catalog Industrial Gears SK5207-SK6507 - Spare Parts - MAXXDRIVE Industrial Gears


Spare Parts Catalog Industrial Gears SK5207-SK6507 - Spare Parts - MAXXDRIVE Industrial Gears
  • Download 英語
Documentation Details

pl1050-sk-15207-sk-15507 - Spare Parts - MAXXDRIVE Industrial Gear Units


pl1050-sk-15207-sk-15507 - Spare Parts - MAXXDRIVE Industrial Gear Units
  • Download 英語
Documentation Details

C010001 - Certificate DIN EN 9001 | ISO 9001: 2015


C010001 - Certificate DIN EN 9001 | ISO 9001: 2015
  • Download 英語
Documentation Details

C060000 - MFG`s Declaration Within the Meaning of the RoHS Directive


C060000 - MFG`s Declaration Within the Meaning of the RoHS Directive
  • Download 英語
Documentation Details

Certificate of Conformity: Motors & Gearmotors - NORD Russia - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.


Certificate of Conformity: Motors & Gearmotors - NORD Russia - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.
  • Download 英語
Documentation Details

Conformity Declaration - ATEX 2D+2G | IGUs - EU Declaration of Conformity - ATEX 2D+2G | Industrial Gear Units


Conformity Declaration - ATEX 2D+2G | IGUs - EU Declaration of Conformity - ATEX 2D+2G | Industrial Gear Units
  • Download 英語
Documentation Details

Declaration of Conformity - ATEX 3D+3G - IGUs - Declaration of Conformity - ATEX 3D+3G | Industrial Gear Units


Declaration of Conformity - ATEX 3D+3G - IGUs - Declaration of Conformity - ATEX 3D+3G | Industrial Gear Units
  • Download 英語
Documentation Details